1LAN-SDAN-7691
Software-Defined Access Node (SDAN), 7600 Series XGS-PON SFU, 4GE, 1-10GE/mGig, no transceiver
Standards
| RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
| Standards | IEEE 802.3at Type 1 and 2, Plenum-Rated, TR-111, TR-101, TR-69 Communication Bridging, IEEE 802.1d Ethernet bridging and switching, ITU-T G.988 management, ITU-T G.9807.1 compliance for XGS-PON, IEEE 802.3bt, IEEE 802.1p marking/remarking, DSCP mapping, TR-143, TR-124, IEEE 802.1Q including VLAN translation, filtering, tagging, stacking (Q-in-Q), ITU-T G.9801.7 Pluggable SFP+ cage, IEEE 802.3u 100BASE-T Fast Ethernet, IEEE 802.3ab 1000BASE-T Gigabit Ethernet |
Environmental Conditions
| Relative Humidity, Operation | 10% to 90% (non-condensing) |
Hardware
| Optical Network | Pluggable SFP+ cage for 10G Ethernet and XGS-PON |
| Ports | Battery Low, Battery Failure, Battery On, Battery Missing, 1 x RJ-45 100/1/2.5/5/10G Base-T interface, 4 x RJ-45 10/100/1000 Base-T interfaces |
| Alarms | Battery Failure, Battery Low, Battery On, Battery Missing |
| Power Supply | 4 x RJ-45 10/100/1000 Base-T interfaces, 1 x RJ-45 100/1/2.5/5/10G Base-T interface |
Physical/Mechanical
| Buttons | Power On/Off |
| LED Indicators | GE1, GE3, GE2, GE4, PON, MG5 |
| Mounting/Installation Options | In-Wall, Wall-Mount, Desk-Mount |
Optical Characteristics
| Receiver Sensitivity | -27 dBm |
| Average Launch Power | -0.5 to +5 dBm |
SD-LAN Networking
| Enterprise LAN | Downstream Flow and port-based Rate Limiting, Up to 256 multicast groups, Firewall and WAN, LAN Security, Downstream pBit and flow-based queue selection, WAN DHCP Client and LAN DHCP Server, MDI/MDIX Auto Sensing and Auto Negotiation, IGMP V2/V3 Snooping with Immediate Leave, Up to 1024 MAC address entries, Network Address and Port Translation, Up to 25 VLAN groups per port |
| GE PoE Ethernet Port | 16 independent PSE channels, 25Ω sense resistance per channel, Independent Power Sourcing Equipment (PSE) Gigabit Ethernet Ports, Automatic detection of Power Type and status for Power Priority Management; support legacy power device and LLDP power device, GE1, GE2 and 10GE capable of 60W PoE across all three ports, GE3 and GE4 capable of 60W across both ports |
| GPON | Registration ID provisioning, DBA support via mode-0 DBRu (piggy-back) reporting, Upstream Traffic Management using priority-based or rate-controlled scheduling, Serial number discovery, Dying Gasp, Support for up to 8 T-CONTS with multiple priority queues per T-CONT, pBit based GEM port and upstream Priority queue selection, IPTV traffic filtering (Multicast GEM port), Multiple GEM ports with flexible mapping between TCONTs and Priority queues, Forward Error Correction (FEC), Support for up to 8 T-CONTS with multiple priority queues per T-CONT |
| Layer 2 | Automatic MAC address learning, aging and filtering |
| OAM and Management | ACS - CWMP configuration, performance monitoring, diagnostics and software download, Webserver for local management, SIP configuration from remote server, automatic rollback, Remote firmware upgrade |
Performance
| MAC Address | Up to 1024 MAC address entries |
| VLAN | Up to 25 VLAN groups |
Power
| Input Voltage | 100-270 VAC, 50-60 Hz |
| Power | 100-240VAC in, 50/60Hz1.85A max54VDC, 0.74A max54VDC2.78A max |
Dimensions
| Height | 44 mm (1.73 in) |
| Width | 440 mm (17.32 in) |
| Depth | 407 mm (16.02 in) |
| Weight | 3 kg |
Ordering Information
| Units per Delivery | 1/1 |
Multiple port configurations
Supports both GPON and Active ethernet
Easy connections to PoE devices
Remote or local power options available
Supports multiple PoE types