text.skipToContent text.skipToNavigation

Software-Defined Access Node (SDAN), 7600 Series

Corning’s low-profile single port Software Defined Access Node (SDAN) with Power over Ethernet Plus incorporates a highly scalable integrated networking approach while leveraging the benefits of a fiber deep network architecture. Corning’s Micro family of SDAN’s are built using the latest generation SoC leveraging the most recent advances in technology, along with unrivaled hardware acceleration, QoS and efficient power management that meet the bandwidth demands of high-performance applications. Corning’s SDAN offerings are all technology-neutral supporting both Active Ethernet as well as GPON transport..

SDANs have multiple port configurations and support both GPON and Active Ethernet. They provide easy connections to multiple PoE devices and can be powered by remote or local power.

Applications supported for these 7600 Series products are the following:

1LAN-SDAN-7691: PoE, IPTV, Active Ethernet, XGS-GPON

Number of PoE+ Ports 1x10G
PoE Budget 120W

Products

Product Number Product Name
1LAN-SDAN-7691 Software-Defined Access Node, GPON SFP Optical Network Terminal, XGS-PON SFU, 4GE, 1-10GE/mGig, no transceiver