text.skipToContent text.skipToNavigation

ALTOS® HD Lite, Gel-Free, Single-Jacket, Single-Armored Cable with FastAccess® Technology

Corning® ALTOS® HD Lite gel-free, single-jacket, single-armored cables with FastAccess® technology are designed for direct-buried installations.

The 24 fiber high-density buffer tube provides a 30 oercent reduction in cable OD resulting in a 2x increase in fiber density. This improved density equals additional space for maximizing duct capacity. The innovative FastAccess technology feature combined with the gel-free loose tube design simplifies jacket removal and buffer tube access. The gel-free cable is fully waterblocked using craft-friendly water-swellable materials for simple access with no clean up.

The loose tube design employs Corning's suite of optical fiber to provide reliable transmission parameters for a variety of voice, data, video, imaging and network applications. The flexible buffer tubes are easy to route in closures, and the SZ-stranded, loose tube design isolates fibers from installation and environmental rigors while allowing easy midspan access. The single-armored construction provides additional crush and rodent protection. These cables have a polyethylene jacket that is rugged, durable and easy to strip.


Produtos

Número do produto Nome do produto
096EUC-Y4F00D20 ALTOS® HD Lite , Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 96F, Single-mode (OS2)
096ZUC-Y4F22D20 ALTOS® HD, Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 96F, SMF-28® Ultra fiber
120EUC-Y4F00D20 ALTOS® HD Lite , Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 120 F, Single-mode (OS2)
144EUC-Y4F00D20 ALTOS® HD Lite , Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 144 F, Single-mode (OS2)
144ZUC-Y4F22D20 ALTOS® HD Lite , Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 144 F, SMF-28® Ultra fiber
216ZUC-Y3F22S20 ALTOS® HD Lite , Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 144 F, SMF-28® Ultra fiber
216ZUC-Y4F22S20 ALTOS® HD Lite , Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 144 F, SMF-28® Ultra fiber
288EUC-Y4F00D20 ALTOS® HD Lite , Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 288 F, Single-mode (OS2)
288ZUC-Y4F22D20 ALTOS® HD Lite , Gel-Free, Single-Jacket, Single-Armored Cables with FastAccess® Technology, 288 F, SMF-28® Ultra fiber