

CXLCPP36-6C-2RH000
Centrix™ XL Splice Cassette 36 Fiber, SC APC, Single-mode (OS2), Single Fiber
General Specifications
Product Number | CXLCPP36-6C-2RH000 |
Product Type | Splice cassettes |
Fiber Category | Single-mode (OS2) |
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Environmental Conditions
Temperature Range, Operation | -40 °C to 70 °C (-40 °F to 158 °F ) |
Design
Pigtail Type | 900 µm |
Splice Protectors Type | Not Available |
Number of Ports | 36 |
Color Code Standards | Telcordia |
Design - Adapter
Housing Color | Green |
Adapter Type | SC APC |
Optical Specification - Hardware
Insertion Loss | ≤ 0.25 dB |
Connector Specs
Polish | APC |
Connector Type | SC |
Dimensions
Height | 14 mm (0.55 in) |
Width | 403 mm (15.87 in) |
Depth | 290 mm (11.42 in) |
Ordering Information
Units per Delivery | 1/1 |