Centrix™ XL Splice Cassette
The Centrix™ XL splice cassette provides up to 48 LC or 36 SC single fiber ports. The cassette is loaded with Duplex adapters, colored single fiber pigtails and accepts crimp or heat-shrink splice protectors. A drop handle provides fiber port protection, patch cord organization and labeling on front and top of the cassette. The cassette is slidable in Centrix XL housings and is secured with a latch mechanism. The jumper guide direction is to the left side of the cassette but can simply be changed with accessories to the right. The transparent and captive top and bottom cover enable easy handling and visual inspection or trouble shooting. The multiple tube entry points on the cassette provide flexible loading of buffer tubes and bare fibers in the cassette.
Products
| Product Number | Product Name | |
|---|---|---|
| CTXLCPP36-3C-2RJ000 | Centrix™ XL Splice Cassettes, 36 Fiber, SC UPC, Single-mode (OS2), Ribbon | |
| CTXLCPP36-6C-2RH000 | Centrix™ XL Splice Cassettes, 36 Fiber, SC APC, Single-mode (OS2), Single Fiber | |
| CTXLCPP36-6C-2RJ000 | Centrix™ XL Splice Cassettes, 36 Fiber, SC APC, Single-mode (OS2), Ribbon | |
| CTXLCPP36-A9-2RH000 | Centrix™ XL Splice Cassettes, 36 Fiber, LC UPC, Single-mode (OS2), Single Fiber | |
| CTXLCPP36-A9-2RJ000 | Centrix™ XL Splice Cassettes, 36 Fiber, LC UPC, Single-mode (OS2), Ribbon | |
| CTXLCPP36-B3-2RH000 | Centrix™ XL Splice Cassettes, 36 Fiber, LC APC, Single-mode (OS2), Single Fiber | |
| CTXLCPP36-B3-2RJ000 | Centrix™ XL Splice Cassettes, 36 Fiber, LC APC, Single-mode (OS2), Ribbon | |
| CTXLCPP48-A9-2RH000 | Centrix™ XL Splice Cassettes, 48 Fiber, LC UPC, Single-mode (OS2), Single Fiber | |
| CTXLCPP48-A9-2RJ000 | Centrix™ XL Splice Cassettes, 48 Fiber, SC UPC, Single-mode (OS2), Ribbon | |
| CTXLCPP48-B3-2RH000 | Centrix™ XL Splice Cassettes, 48 Fiber, LC APC, Single-mode (OS2), Single Fiber | |
| CTXLCPP48-B3-2RJ000 | Centrix™ XL Splice Cassettes, 48 Fiber, SC APC, Single-mode (OS2), Ribbon |