

MAM-UM08-05A-E6AQ-FD
EDGE8® Fiber-to-the-Desk Module 8F, 50 µm multimode (OM4), Floor Box
Standards
RoHS | Free of hazardous substances according to RoHS 2011/65/EU |
Design
Adapter Type Front | Shuttered LC Duplex |
Cable Design
Polarity | Universal |
Optical Specification - Hardware
Module Insertion Loss, Max | 0.35 dB |
Connector Specs
Connector Type | LC duplex |
Specifications - Connector A
Connector Type | MTP® (non-pinned) |
Ferrule Material | Composite |
Specifications - Connector B
Ferrule Material | Ceramic |
Ordering Information
Units per Delivery | 1/1 |
Shuttered adapters
Create one-hand operation while eliminating need to keep up with dust caps
VFL-compatible shutters
Decreases time needed to test and troubleshoot a link
MTP footprint
Reduces the labor and time to deploy the horizontal cabling in a FTTD installation
Keyed offerings
Eliminates the risk of a user accessing a restricted network
Two mounting options
Provides design flexibility for different FTTD applications