EDGE8® Fiber-to-the-Desk Module
Fiber Category
Adapter Color Back
Products
| Product Number | Product Name | |
|---|---|---|
| MAM-UM08-04N-E8BG-F | EDGE8® Fiber-to-the-Desk Module, 8F, Bend-improved Single-mode Ultra (OS2), LC Duplex to MTP (non-pinned), Universal Polarity, Floor Box | |
| MAM-UM08-04N-E8BG-FD | EDGE8® Fiber-to-the-Desk Module, 8F, Bend-improved Single-mode Ultra (OS2), LC Duplex to MTP (non-pinned), Universal Polarity, Floor Box, MTP Facing Down | |
| MAM-UM08-04N-E8BG-J | EDGE8® Fiber-to-the-Desk Module, 8F, Bend-improved Single-mode Ultra (OS2), LC Duplex to MTP (non-pinned), Universal Polarity, Junction Box | |
| MAM-UM08-04N-E8BG-JD | EDGE8® Fiber-to-the-Desk Module, 8F, Bend-improved Single-mode Ultra (OS2), LC Duplex to MTP (non-pinned), Universal Polarity, Junction Box, MTP Facing Down | |
| MAM-UM08-05A-E6AQ-F | EDGE8® Fiber-to-the-Desk Module, 8F, 50 µm multimode (OM4), LC Duplex to MTP (non-pinned), Universal Polarity, Floor Box | |
| MAM-UM08-05A-E6AQ-FD | EDGE8® Fiber-to-the-Desk Module, 8F, 50 µm multimode (OM4), LC Duplex to MTP (non-pinned), Universal Polarity, Floor Box, MTP Facing Down | |
| MAM-UM08-05A-E6AQ-J | EDGE8® Fiber-to-the-Desk Module, 8F, 50 µm multimode (OM4), LC Duplex to MTP (non-pinned), Universal Polarity, Junction Box | |
| MAM-UM08-05A-E6AQ-JD | EDGE8® Fiber-to-the-Desk Module, 8F, 50 µm multimode (OM4), LC Duplex to MTP (non-pinned), Universal Polarity, Junction Box, MTP Facing Down |