A0090U8GV80BPC00F
EDGE™ MTP® Trunk Straight-Through, OS2 288F, Ribbon Non-armored Indoor Plenum cable, Pigtail to MTP® 12F Non-pinned 36 in legs, Grip: One End, 1200 Feet
Cable Material
| Fiber Count | 288 |
| Fiber Type | OS2 Bend-improved SM |
| Outer Diameter | Standard |
| Flame Rating | Plenum |
| Armor | Non-armored |
| Length | 1200 |
| Unit of Measure | Feet |
| Cable Type | Ribbon |
| Fiber Mode | Single-Mode |
CONNECTOR_A_1 Material
| Connector | No Connector |
CONNECTOR_B Material
| Connector | MTP® 12F Non-pinned |
| Connector Keying | Non-Keyed |
| Connector Pinning | Non-Pinned |
| Connector Loss | Standard Loss |
Furcation A Material
| Leg Length | Pigtail |
Furcation B Material
| Leg Length | 36 in |
| Outer Diameter | 2.0 mm |