Z909024GPNDDU035F
EDGE™ MTP® Trunk Universal, OS2 24F, Distribution Non-armored Indoor Plenum cable, MTP® 12F Non-pinned 33 in legs to MTP® 12F Non-pinned 33 in legs, Grip: None, 35 Feet
Cable Material
| Fiber Count | 24 |
| Fiber Type | OS2 Bend-improved SM |
| Outer Diameter | Standard |
| Flame Rating | Plenum |
| Armor | Non-armored |
| Length | 35 |
| Unit of Measure | Feet |
| Cable Type | Distribution |
| Fiber Mode | Single-Mode |
CONNECTOR_A_1 Material
| Connector | MTP® 12F Non-pinned |
| Connector Keying | Non-Keyed |
| Connector Loss | Standard Loss |
| Connector Pinning | Non-Pinned |
CONNECTOR_B Material
| Connector | MTP® 12F Non-pinned |
| Connector Keying | Non-Keyed |
| Connector Pinning | Non-Pinned |
| Connector Loss | Standard Loss |
Furcation A Material
| Leg Length | 33 in |
Furcation B Material
| Leg Length | 33 in |