577902QD120006F
Standard SC Duplex MM / Standard LC Uniboot MM, OM4 50um, 2F, DFX 250 Riser, Standard Aqua Jacket 6 Feet
Jumper Cable Assembly
| Unit of Measure | Feet |
| Product Category | 2 Fiber |
| Catalog Code | 577902QD120006F |
| Indoor/Outdoor | Indoor |
| Program Compliance | BEAD/BABA - Not Compliant |
| Program Message | No BEAD/BABA replacement available |
| CAB Market | EN |
| CAB Market Helper1 | N/A |
| CAB Market Helper2 | EN-FIBER |
| CAB Market Helper3 | N/A |
| CAB Market Helper3 | N/A |
| CAB Market Helper3 | N/A |
Cable Material
| Fiber Type | OM4 MM |
| Flame Rating | Riser |
| Length | 6 |
| Color | Aqua |
| Unit of Measure | Feet |
| Cable Type | DFX® 250 (Uniboot) |
| Fiber Mode | Multimode |
| Cable Outer Diameter | 2.05 MM |
CONNECTOR_A_1 Material
| Connector | SC PC duplex |
| Connector Keying | Non-Keyed |
| Connector Pairing | Duplex |
CONNECTOR_B Material
| Connector | LC PC Uniboot |
| Connector Pairing | Duplex |
| Connector Keying | Non-Keyed |
Furcation A Material
| Outer Diameter | 2.0 mm |
Furcation B Material
| Outer Diameter | 2.0 mm |