text.skipToContent text.skipToNavigation

CDF-ER-7A-19

Closet Distribution Frame  19 in wide, 7 ft tall

Contact Distributor for Lead Time

General Specifications
Product Number CDF-ER-7A-19
Product Type Centrix™
Fiber Category Single-mode (OS2)
Cable Type 250 µm
Mounting Type Rack-mount 
Standards
RoHS Free of hazardous substances according to RoHS 2011/65/EU
Environmental Conditions
Temperature Range, Operation -40 °C  to  70 °C    (-40 °F  to  158 °F    )
Optical Specification - Hardware
Min. Reflectance -65 dB
Connector Specs
Polish APC
Connector Type SC
Specifications - Connector A
Insertion Loss, Typical 0.25 dB
Dimensions
Weight 0.5 kg
Ordering Information
Shipping Weight 0.85 kg
Units per Delivery 1/1