EDGE8® Port Breakout Module
Fiber Category
Products
| Product Number | Product Name | |
|---|---|---|
| ECM8-04E8-GE8B-010F | EDGE8® Port Breakout Module, 8F, LC Duplex to 10 ft Plenum Interconnect MTP® (non-pinned), Bend-improved Single-mode (OS2), Type B, Universal Polarity | |
| ECM8-05E5-QE8B-010F | EDGE8® Port Breakout Module, 8F, LC Duplex to 10 ft Plenum Interconnect MTP® (pinned), 50 µm multimode (OM4), Type B, Universal Polarity | |
| ECM8-05E6-QE8B-010F | EDGE8® Port Breakout Module, 8F, LC Duplex to 10 ft Plenum Interconnect MTP® (non-pinned), 50 µm multimode (OM4), Type B, Universal Polarity | |
| Interconnect[interconnect] | EDGE8® Port Breakout Module, 8F, LC Duplex to 10 ft Plenum Interconnect MTP® (pinned), 50 µm multimode (OM4), Type B, Universal Polarity |