text.skipToContent text.skipToNavigation

PYREX® Beakers, Low Form, Double Scale, Graduated

E-mail

Beaker, with spout, manufactured with uniform wall thickness, offers optimum balance between thermal shock resistance and mechanical strength. For convenience, the 250 through 4000 mL beakers have a double graduated metric scale to indicate approximate content. All sizes have an extra large marking spot. The 10 mL size is not graduated.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
1000-10 PYREX® Griffin Low Form 10 mL Beaker   12 / Pk     48 / Cs     PYREX®   per case
1000-100 PYREX® Griffin Low Form 100 mL Beaker, Graduated   12 / Pk     48 / Cs     PYREX®   per case
1000-150 PYREX® Griffin Low Form 150 mL Beaker, Graduated   12 / Pk     48 / Cs     PYREX®   per case
1000-1L PYREX® Griffin Low Form 1L Beaker, Double Scale, Graduated   6 / Pk     24 / Cs     PYREX®   per case
1000-20 PYREX® Griffin Low Form 20 mL Beaker, Graduated   12 / Pk     48 / Cs     PYREX®   per case
1000-250 PYREX® Griffin Low Form 250 mL Beaker, Double Scale, Graduated   12 / Pk     48 / Cs     PYREX®   per case
1000-2L PYREX® Griffin Low Form 2L Beaker, Double Scale, Graduated   4 / Pk     8 / Cs     PYREX®   per case
Contact Customer Service
1000-30 PYREX® Griffin Low Form 30 mL Beaker, Graduated   12 / Pk     48 / Cs     PYREX®   per case
Contact Customer Service
1000-3L PYREX® Griffin Low Form 3L Beaker, Double Scale, Graduated   1 / Pk     6 / Cs     PYREX®   per case
1000-400 PYREX® Griffin Low Form 400 mL Beaker, Double Scale, Graduated   12 / Pk     48 / Cs     PYREX®   per case
Contact Customer Service
1000-4L PYREX® Griffin Low Form 4L Beaker, Double Scale, Graduated   1 / Pk     6 / Cs     PYREX®   per case
Contact Customer Service
1000-50 PYREX® Griffin Low Form 50 mL Beaker, Graduated   12 / Pk     48 / Cs     PYREX®   per case
Contact Customer Service
1000-600 PYREX® Griffin Low Form 600 mL Beaker, Double Scale, Graduated   6 / Pk     36 / Cs     PYREX®   per case
Contact Customer Service
1000-800 PYREX® Griffin Low Form 800 mL Beaker, Double Scale, Graduated   6 / Pk     24 / Cs     PYREX®   per case
Contact Customer Service
1000-PACK PYREX® Assortment Pack of Griffin Low Form Beakers, Graduated   1 / Pk     1 / Cs     PYREX®   per case
Contact Customer Service