- 多种培养板颜色,适合不同的检测方法
- 透明级原生聚苯乙烯
- 经过γ-辐照灭菌
- 无热原
- 提供未处理的聚苯乙烯、标准组织培养 (TC) 和Corning® Primaria™ 表面处理
- 便捷的易撕医用包装,单个产品独立包装
- 单个和可堆叠 (RS) PET (代码) 托盘,可回收
- 生长面积和容积均为标称值
产品编号 | 产品名称 | 数量/包 | 数量/箱 | 品牌 | 规格 | 规格 | |
---|---|---|---|---|---|---|---|
351143 | Falcon® 12孔透明平底多孔细胞培养板,未处理,带盖,独立包装,无菌,50/箱 | 1 /包 | 50 /箱 | Falcon® | N/A | per case | |
351146 | Falcon® 6孔透明平底多孔细胞培养板,未处理,带盖,无菌,1/包,50/箱 | N/A | per case | ||||
351147 | Falcon® 24-well Polystyrene Clear Flat Bottom Not Treated Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case | N/A | per case | ||||
351178 | Falcon® 48-well Clear Flat Bottom Not Treated Multiwell Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case | 1 /包 | 50 /箱 | Falcon® | N/A | per case | |
353043 | Falcon® 12孔透明平底多孔细胞培养板,经TC处理,带盖,独立包装,无菌,50/箱 | 1 /包 | 50 /箱 | Falcon® | N/A | per case | |
353046 | Falcon® 6-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case | N/A | per case | ||||
353047 | Falcon® 24孔透明平底多孔细胞培养板,经TC处理,带盖,无菌,50/箱 | 1 /包 | 50 /箱 | Falcon® | N/A | per case | |
353078 | Falcon® 48-well Clear Flat Bottom TC-treated Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case | N/A | per case | ||||
353224 | Falcon® 6-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 6/Bag, 36/Case | N/A | per case | ||||
353225 | Falcon® 12-well Clear Flat Bottom TC-treated Multiwell Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case | N/A | per case | ||||
353226 | Falcon® 24-well Multiwell Flat Bottom TC-treated Cell Culture Plate, with Lid, Sterile, 6/Pack, 36/Case | N/A | per case | ||||
353230 | Falcon® 48孔透明平底多孔细胞培养板,经TC处理,带盖,无菌,6/包,36/箱 | 6 /包 | 36 /箱 | Falcon® | N/A | per case | |
353934 | Falcon® 6-well Cell Clear Flat Bottom TC-treated Multiwell Culture Plate, with Lid, Sterile, 10/Pack, 60/Case | N/A | per case | ||||
353935 | Falcon® 24孔透明平底多孔细胞培养板,经TC处理,带盖,无菌,10/包,60/箱 | 10 /包 | 60 /箱 | Falcon® | N/A | per case |