Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Falcon® 12-well Clear Flat Bottom Not Treated Multiwell Cell Culture Plate, with Lid, Individually Wrapped, Sterile, 50/Case
Product Number351143
Falcon® 12-well Clear Multiwell Plate is comprised of not treated polystyrene. Flat bottom, with low-evaporation lid, individually wrapped, sterile, 50/case. Unique labyrinth lid, condensation rings, and deep-well design control contamination, reduce evaporation, and minimize edge effects.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Non-treated polystyrene
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Working volume of Media is 1.5-2.2 mL
- Working volume of Trypsin is 0.1-0.2 mL (Your lab protocol may call for another proteolytic enzyme.)
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
€ 157,35 per case
Out of Stock
| Product Number | 351143 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 12-well |
| Well Shape | Round |
| Cell Growth Area | 3.8 cm² |
| Surface Treatment | Not Treated |
| Sterile | Yes |
| Lids Included | Yes |
- Quality Certificate - Lot No.9308001
- Quality Certificate - Lot No.9305015
- Quality Certificate - Lot No.9149005
- Quality Certificate - Lot No.9144004
- Quality Certificate - Lot No.9122003
- Quality Certificate - Lot No.9077008
- Quality Certificate - Lot No.9070012
- Quality Certificate - Lot No.9015018
- Quality Certificate - Lot No.9007009
- Quality Certificate - Lot No.8316016
- Quality Certificate - Lot No.8310005
- Quality Certificate - Lot No.8268010
- Quality Certificate - Lot No.8204008
- Quality Certificate - Lot No.8190022
- Quality Certificate - Lot No.8080010
- Quality Certificate - Lot No.8064010
- Quality Certificate - Lot No.8016014
- Quality Certificate - Lot No.8009016
- Quality Certificate - Lot No.7325008
- Quality Certificate - Lot No.7309010
- Quality Certificate - Lot No.7261019
- Quality Certificate - Lot No.7248014
- Quality Certificate - Lot No.7073020
- Quality Certificate - Lot No.6290066
- Quality Certificate - Lot No.6283050
- Quality Certificate - Lot No.6234065
- Quality Certificate - Lot No.6220045
- Quality Certificate - Lot No.6143069
- Quality Certificate - Lot No.6129074
- Quality Certificate - Lot No.6052115