Falcon® 6-well Clear Flat Bottom Not Treated Cell Multiwell Culture Plate, with Lid, Sterile, 1/Pack,50/Case
产品编号351146
Falcon® 6-well Clear Multiwell Plate is comprised of clear nontreated polystyrene. Flat bottom, with low evaporation lid, Individually wrapped, sterile, 50/case. Unique labyrinth lid, condensation rings, and deep-well design control contamination, reduce evaporation, and minimize edge effects.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Non-treated polystyrene
- Convenient, peel-open medical-style packaging for individual product presentation
- Individual trays are PET (Code 1) and recyclable
- Working volume of Media is 2.5-3 mL
- Working volume of Trypsin is 0.2-0.3 mL (Your lab protocol may call for another proteolytic enzyme.)
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
了解更多。
了解更多。
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
详情
| 产品编号 | 351146 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 50 / Cs |
| Brand | Falcon® |
| Plate Format | 6-well |
| Plate Color | Clear |
| Well Bottom Color | Clear |
| Well Shape | Round |
| Cell Growth Area | 9.6 cm² |
| Surface Treatment | Not Treated |
| Sterile | Yes |
| Lids Included | Yes |
产品规格文件
可用的证书
- 质量证书 – 批号 9319004
- 质量证书 – 批号 9316004
- 质量证书 – 批号 9227002
- 质量证书 – 批号 9225004
- 质量证书 – 批号 9198007
- 质量证书 – 批号 9182006
- 质量证书 – 批号 9136005
- 质量证书 – 批号 9134003
- 质量证书 – 批号 9028007
- 质量证书 – 批号 9008010
- 质量证书 – 批号 9002003
- 质量证书 – 批号 8322006
- 质量证书 – 批号 8315006
- 质量证书 – 批号 8308006
- 质量证书 – 批号 8190018
- 质量证书 – 批号 8182020
- 质量证书 – 批号 8129001
- 质量证书 – 批号 8123005
- 质量证书 – 批号 8079007
- 质量证书 – 批号 8064006
- 质量证书 – 批号 8015003
- 质量证书 – 批号 8009010
- 质量证书 – 批号 7318003
- 质量证书 – 批号 7313001
- 质量证书 – 批号 7306001
- 质量证书 – 批号 7257006
- 质量证书 – 批号 7256008
- 质量证书 – 批号 7247005
- 质量证书 – 批号 7199014
- 质量证书 – 批号 7192013