- 由聚丙烯制成,可耐受低至-196°C的超低温
- 带有黑色刻度和大块标记区
- 冻存管配有硅胶垫圈,确保密封。
- 2 mL自立式冻存管盖有5种颜色可选 。
- 冻存管可配不同颜色的色标。
- 自立式冻存管底部采用特殊设计,可以单手操作,将其固定到冷冻架与冷冻盘 (货号:431131) 上。
- 每箱均有免费的泡沫管架
- 不含RNase/DNase
- 无菌
- 无热原
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | 数量/包 | 数量/箱 | 品牌 | Unit Size | ||
---|---|---|---|---|---|---|---|
430658 | Corning® 1.2 mL外旋聚丙烯冻存管,自立式,锥形底 | 50 /包 | 500 /箱 | Corning® | N/A | per case | |
430659 | Corning® 2 mL 外旋聚丙烯冻存管,自立式,圆底 | 50 /包 | 500 /箱 | Corning® | N/A | per case | |
430661 | Corning® 2 mL外旋聚丙烯冻存管,圆底 | 50 /包 | 500 /箱 | Corning® | N/A | per case | |
430662 | Corning® 4 mL External Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom | N/A | per case | ||||
430663 | Corning® 5 mL External Threaded Polypropylene Cryogenic Vial, Self-Standing with Round Bottom | N/A | per case |