Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Falcon® 96-well Clear Flat Bottom TC-treated Microtest Cell Culture Microplate, with Lid, Sterile, 14Trays/Pack, 84/Case
Product Number353936

Falcon® 96-well Clear Microtest Plate is comprised of clear TC-treated polystyrene. Flat bottom, with lid. Packed in Ready-Stack bulk trays, 14/tray, 84/case.
- Crystal-grade virgin polystyrene
- Nonpyrogenic
- Standard tissue culture (TC)-treated
- Ready-Stack (RS) trays are PET (Code 1) and recyclable
- Falcon 96-well microplates are compatible with automation systems and meet standard ANSI/SBS footprint dimensions for microplates
- Working volume of Media is 0.1-0.2 mL
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$418.88 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 353936 |
Qty./Pk | 14 / Pk |
Qty./Cs | 84 / Cs |
Brand | Falcon® |
Plate Format | 96-well |
Plate Color | Clear |
Well Bottom | Flat |
Well Volume | 0.37 mL |
Cell Growth Area | 0.32 cm² |
Recommended Working Volume | 40-275 µL |
Surface Treatment | TC-Treated |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.9351003
- Quality Certificate - Lot No.9350004
- Quality Certificate - Lot No.9322007
- Quality Certificate - Lot No.9195009
- Quality Certificate - Lot No.9168019
- Quality Certificate - Lot No.9140005
- Quality Certificate - Lot No.9126008
- Quality Certificate - Lot No.9055011
- Quality Certificate - Lot No.9050013
- Quality Certificate - Lot No.9015017
- Quality Certificate - Lot No.9007008
- Quality Certificate - Lot No.8344013
- Quality Certificate - Lot No.8281030
- Quality Certificate - Lot No.8274018
- Quality Certificate - Lot No.8268011
- Quality Certificate - Lot No.8204007
- Quality Certificate - Lot No.8190021
- Quality Certificate - Lot No.8137003
- Quality Certificate - Lot No.8126009
- Quality Certificate - Lot No.8106014
- Quality Certificate - Lot No.8071010
- Quality Certificate - Lot No.8065008
- Quality Certificate - Lot No.8050012
- Quality Certificate - Lot No.8021007
- Quality Certificate - Lot No.8003007
- Quality Certificate - Lot No.7324019
- Quality Certificate - Lot No.7310008
- Quality Certificate - Lot No.7288030
- Quality Certificate - Lot No.7262018
- Quality Certificate - Lot No.7254018