Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® 96孔透明圆底超低吸附微孔板,独立包装,带盖,无菌
Product Number7007
- 超低吸附表面为共价结合的水凝胶表面,可最大限度降低细胞粘附、蛋白吸附、酶活化和细胞激活
- 该表面具有无细胞毒性、生物学惰性、不可降解等特点
- 圆底,总体积为330 µL
- 建议工作体积为75至200 µL
- 带凝结环的单向板盖,有助于减少污染
- 经过γ-辐照灭菌,经认证无热原
- 独立的字母数字编码便于区分孔
- 独立包装
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
| Product Number | 7007 |
| 数量/包 | 1 /包 |
| 数量/箱 | 24 /箱 |
| 品牌 | Corning® |
| 平板规格 | 96孔 |
| 平板特性 | 标准 |
| 平板颜色 | 透明 |
| 孔底 | 圆形 |
| 孔底颜色 | 透明 |
| 孔容积 | 330 µL |
| 建议中等孔容积 | 100 - 200 µL |
| 建议工作容积 | 75-200 µL |
| 表面处理 | 超低吸附 |
| 无菌 | 是 |
| 含盖 | 是 |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.07226050
- Quality Certificate - Lot No.07126043
- Quality Certificate - Lot No.07026046
- Quality Certificate - Lot No.06926040
- Quality Certificate - Lot No.06826046
- Quality Certificate - Lot No.06526007
- Quality Certificate - Lot No.05126033
- Quality Certificate - Lot No.05026039
- Quality Certificate - Lot No.05026012
- Quality Certificate - Lot No.04926050
- Quality Certificate - Lot No.04326035
- Quality Certificate - Lot No.04226039
- Quality Certificate - Lot No.04126033
- Quality Certificate - Lot No.04126012
- Quality Certificate - Lot No.03726046
- Quality Certificate - Lot No.03626043
- Quality Certificate - Lot No.03626009
- Quality Certificate - Lot No.01526030
- Quality Certificate - Lot No.01426027
- Quality Certificate - Lot No.01326033
- Quality Certificate - Lot No.01226046
- Quality Certificate - Lot No.00926071
- Quality Certificate - Lot No.34625025
- Quality Certificate - Lot No.34525031
- Quality Certificate - Lot No.34425047
- Quality Certificate - Lot No.34325056
- Quality Certificate - Lot No.34225058
- Quality Certificate - Lot No.33925036