Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile,1000 Tubes/Pack, 10 Packs/Case
Product NumberMCT-060-C
Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$537.14 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MCT-060-C |
| Qty./Pk | 1000 / Pk |
| Qty./Cs | 10000 / Cs |
| Brand | Axygen® |
| Capacity | 0.6 mL |
| Tube Style | Microcentrifuge |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | No |
| Graduation Range | 0.1 - 0.6 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28126032
- Quality Certificate - Lot No.24726035
- Quality Certificate - Lot No.24626025
- Quality Certificate - Lot No.23526965
- Quality Certificate - Lot No.21126965
- Quality Certificate - Lot No.20326965
- Quality Certificate - Lot No.16626110
- Quality Certificate - Lot No.16426965
- Quality Certificate - Lot No.16326051
- Quality Certificate - Lot No.14026965
- Quality Certificate - Lot No.13926032
- Quality Certificate - Lot No.13526053
- Quality Certificate - Lot No.13526052
- Quality Certificate - Lot No.11126965
- Quality Certificate - Lot No.10226014
- Quality Certificate - Lot No.10026019