Axygen® 0.6 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile,500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-060-L-C
Axygen® 0.6 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Maxymum Recovery technology for ultra-low retention
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$437.60 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MCT-060-L-C |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 0.6 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 14000 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | No |
| Graduation Range | 0.1 - 0.6 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.23126035
- Quality Certificate - Lot No.23026034
- Quality Certificate - Lot No.19026015
- Quality Certificate - Lot No.13426022
- Quality Certificate - Lot No.13326038
- Quality Certificate - Lot No.13226043
- Quality Certificate - Lot No.10526012
- Quality Certificate - Lot No.10426022
- Quality Certificate - Lot No.06226070
- Quality Certificate - Lot No.06226044
- Quality Certificate - Lot No.25525009
- Quality Certificate - Lot No.25425011
- Quality Certificate - Lot No.04825223
- Quality Certificate - Lot No.04825185
- Quality Certificate - Lot No.04825184
- Quality Certificate - Lot No.04825183
- Quality Certificate - Lot No.33024050
- Quality Certificate - Lot No.26423020
- Quality Certificate - Lot No.18523025
- Quality Certificate - Lot No.12823028
- Quality Certificate - Lot No.12823027
- Quality Certificate - Lot No.12523029
- Quality Certificate - Lot No.07323010
- Quality Certificate - Lot No.07223012
- Quality Certificate - Lot No.07223002
- Quality Certificate - Lot No.07123011
- Quality Certificate - Lot No.06623023
- Quality Certificate - Lot No.04823034
- Quality Certificate - Lot No.01123041
- Quality Certificate - Lot No.00923018