Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-C
Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$253.08 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | MCT-150-C |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.22526962
- Quality Certificate - Lot No.22526023
- Quality Certificate - Lot No.22426934
- Quality Certificate - Lot No.22426392
- Quality Certificate - Lot No.22426026
- Quality Certificate - Lot No.22426025
- Quality Certificate - Lot No.22326022
- Quality Certificate - Lot No.22226082
- Quality Certificate - Lot No.22226081
- Quality Certificate - Lot No.22226080
- Quality Certificate - Lot No.21926934
- Quality Certificate - Lot No.21926392
- Quality Certificate - Lot No.21326934
- Quality Certificate - Lot No.21326392
- Quality Certificate - Lot No.21126962
- Quality Certificate - Lot No.21026934
- Quality Certificate - Lot No.20426934
- Quality Certificate - Lot No.20426392
- Quality Certificate - Lot No.19826934
- Quality Certificate - Lot No.19826392
- Quality Certificate - Lot No.19726962
- Quality Certificate - Lot No.19526055
- Quality Certificate - Lot No.19526054
- Quality Certificate - Lot No.19526053