Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-150-R
Axygen® 1.5 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$285.80 per case
| Product Number | MCT-150-R |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.5 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Red |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
- Quality Certificate - Lot No.24726078
- Quality Certificate - Lot No.19726934
- Quality Certificate - Lot No.12126934
- Quality Certificate - Lot No.28925934
- Quality Certificate - Lot No.25625032
- Quality Certificate - Lot No.34724934
- Quality Certificate - Lot No.29524934
- Quality Certificate - Lot No.36222934
- Quality Certificate - Lot No.27722065
- Quality Certificate - Lot No.27722064
- Quality Certificate - Lot No.27122066
- Quality Certificate - Lot No.27122065
- Quality Certificate - Lot No.27122064
- Quality Certificate - Lot No.27022076
- Quality Certificate - Lot No.27022075
- Quality Certificate - Lot No.23622934
- Quality Certificate - Lot No.04622934
- Quality Certificate - Lot No.03521392
- Quality Certificate - Lot No.23720403
- Quality Certificate - Lot No.31119403
- Quality Certificate - Lot No.26019178
- Quality Certificate - Lot No.11219225
- Quality Certificate - Lot No.08619020
- Quality Certificate - Lot No.06619403
- Quality Certificate - Lot No.02819403
- Quality Certificate - Lot No.26918054
- Quality Certificate - Lot No.23318061
- Quality Certificate - Lot No.19818403
- Quality Certificate - Lot No.13618001
- Quality Certificate - Lot No.30817008