Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-C
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$283.99 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | MCT-175-C |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.7 mL |
| Tube Style | Microcentrifuge |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.28826432
- Quality Certificate - Lot No.28626432
- Quality Certificate - Lot No.28226053
- Quality Certificate - Lot No.28026047
- Quality Certificate - Lot No.26326432
- Quality Certificate - Lot No.25726432
- Quality Certificate - Lot No.25426035
- Quality Certificate - Lot No.25426034
- Quality Certificate - Lot No.25326020
- Quality Certificate - Lot No.25326019
- Quality Certificate - Lot No.25226023
- Quality Certificate - Lot No.25126022
- Quality Certificate - Lot No.25126021
- Quality Certificate - Lot No.25026432
- Quality Certificate - Lot No.25026103
- Quality Certificate - Lot No.24726034
- Quality Certificate - Lot No.24726033