Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Violet, Nonsterile, 500 Tubes/Pack, 10 Packs/Case
Product NumberMCT-175-V
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors, sterile, and Maxymum Recovery®. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$306.75 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MCT-175-V |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1.7 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Yes |
| Graduation Interval | 0.1 mL |
| Color | Violet |
| Sterile | No |
| Graduation Range | 0.1 - 1.5 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.32525432
- Quality Certificate - Lot No.11225432
- Quality Certificate - Lot No.01525680
- Quality Certificate - Lot No.25722066
- Quality Certificate - Lot No.25522025
- Quality Certificate - Lot No.25522024
- Quality Certificate - Lot No.14822433
- Quality Certificate - Lot No.24620433
- Quality Certificate - Lot No.01320057
- Quality Certificate - Lot No.27019038
- Quality Certificate - Lot No.26618025
- Quality Certificate - Lot No.33117005
- Quality Certificate - Lot No.32117004
- Quality Certificate - Lot No.19217003
- Quality Certificate - Lot No.15317002
- Quality Certificate - Lot No.09517001
- Quality Certificate - Lot No.31813118
- Quality Certificate - Lot No.27613118
- Quality Certificate - Lot No.26513118
- Quality Certificate - Lot No.09213433
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.1491743R
- Quality Certificate - Lot No.1091643R
- Quality Certificate - Lot No.0251743R