Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber Nonsterile, 500 Tubes/Pack, 10 Packs/Case
产品编号MCT-175-X
Axygen® 1.7 mL MaxyClear Microtubes are available in a variety of colors/ Sterile/ or in Maxymum Recovery. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and a piercing port in the center of the cap.
- Made from co-polymer material that offers exceptional strength and chemical resistance
- Co-polymer tubes are not certified for autoclaving or boiling
- Will withstand up to 16,700 RCF
- Snaplock cap assures efficient seal
- Thin membrane in cap center allows easy access to sample by syringe needle
- RNase-/DNase-free Nonpyrogenic
- Both Co-polymer and homopolymer tubes offer exceptional strength and chemical resistance.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
已添加至购物车
缺货
详情
| 产品编号 | MCT-175-X |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 5000 / Cs |
| Brand | Axygen® |
| Capacity | 1,7 mL |
| Top Style | Snap cap |
| Maximum RCF | 16700 xg |
| Graduations | Oui |
| Graduation Interval | 0,1 mL |
| Color | Amber |
| Sterile | Non |
| Graduation Range | 0,1 - 1,5 mL |
| Application | Diagnostics |
产品规格文件
可用的证书
- 质量证书 – 批号 18126432
- 质量证书 – 批号 08226432
- 质量证书 – 批号 35525432
- 质量证书 – 批号 28625432
- 质量证书 – 批号 23925432
- 质量证书 – 批号 20025006
- 质量证书 – 批号 13925432
- 质量证书 – 批号 07525432
- 质量证书 – 批号 06025432
- 质量证书 – 批号 31624432
- 质量证书 – 批号 21224432
- 质量证书 – 批号 15124432
- 质量证书 – 批号 08124432
- 质量证书 – 批号 05024042
- 质量证书 – 批号 32123432
- 质量证书 – 批号 26823432
- 质量证书 – 批号 22623432
- 质量证书 – 批号 18023433
- 质量证书 – 批号 14123433
- 质量证书 – 批号 05523433
- 质量证书 – 批号 23822433
- 质量证书 – 批号 22322009
- 质量证书 – 批号 22222022
- 质量证书 – 批号 22122081
- 质量证书 – 批号 16922433
- 质量证书 – 批号 14822433
- 质量证书 – 批号 34921433
- 质量证书 – 批号 22521433
- 质量证书 – 批号 21121433
- 质量证书 – 批号 13521433