text.skipToContent text.skipToNavigation

Axygen® 2.0 mL MaxyClear Capless Microcentrifuge Tube, Polypropylene, Clear, 500 Tubes/Pack, 10 Packs/Case

Product NumberMCT-200-NC

E-mail

Axygen® 2.0 mL MaxyClear Capless Microtubes comes with frosted panel on the side for writing.

  • Will withstand up to 14,000 RCF
  • RNase-/DNase-free Nonpyrogenic

Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.

Learn More

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).


$292.35 per case

Details
Product Number   MCT-200-NC
Qty./Pk   500 / Pk  
Qty./Cs   5000 / Cs  
Brand   Axygen®  
Capacity   2 mL  
Top Style   Capless  
Maximum RCF   14000 xg  
Graduations   Yes  
Graduation Interval   0.25 mL  
Color   Clear  
Sterile   No  
Graduation Range   0.1 - 2 mL  
Application   Diagnostics  
Specifications Documents