Axygen® 5.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile,250 Tubes/Pack, 5 Packs/Case
Product NumberMCT-500-C
Axygen 5.0 mL MaxyClear Microtubes are available in Clear/Amber, Non-Sterile or in Clear/Sterile. All Axygen Snaplock Microtubes are a homopolymer polypropylene with frosted cap surfaces for labeling, frosted panels on the side for writing, and graduations at 0.5 mL increments.
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- RNase-/DNase-free for total sample integrity
- Snaplock cap assures efficient seal
- Axygen microtubes are nonpyrogenic
- Storage as low as -80 ºC
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$451.17 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | MCT-500-C |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Axygen® |
| Capacity | 5 mL |
| Tube Style | Microcentrifuge |
| Tube Shape | Cylindrical |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 14000 xg |
| Graduations | Yes |
| Graduation Interval | 0.5 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Cap Material | Polypropylene |
| Sterile | No |
| Graduation Range | 1 - 5 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.24626036
- Quality Certificate - Lot No.24526039
- Quality Certificate - Lot No.23326049
- Quality Certificate - Lot No.23226042
- Quality Certificate - Lot No.23126046
- Quality Certificate - Lot No.23026046
- Quality Certificate - Lot No.22926122
- Quality Certificate - Lot No.22626048
- Quality Certificate - Lot No.22526036
- Quality Certificate - Lot No.22426038
- Quality Certificate - Lot No.18426013
- Quality Certificate - Lot No.18426012
- Quality Certificate - Lot No.18326004
- Quality Certificate - Lot No.17826002
- Quality Certificate - Lot No.17026014
- Quality Certificate - Lot No.17026013
- Quality Certificate - Lot No.16926008
- Quality Certificate - Lot No.16826009
- Quality Certificate - Lot No.14226047
- Quality Certificate - Lot No.14226046
- Quality Certificate - Lot No.14226045
- Quality Certificate - Lot No.14126042