Axygen® 5.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile,250 Tubes/Pack, 5 Packs/Case
Product NumberMCT-500-C-S
Axygen® 5.0 mL MaxyClear Microtubes are available in Clear/Amber, Non-Sterile or in Clear/Sterile. All Axygen Snaplock Microtubes have frosted cap surfaces for labeling, frosted panels on the side for writing, and graduations at 0.5 mL increments.
- Will withstand up to 14,000 RCF
- Snaplock cap assures efficient seal
- RNase-/DNase-free for total sample integrity
- Snaplock cap assures efficient seal
- Axygen microtubes are nonpyrogenic
- Storage as low as -80 ºC
Support your laboratory's sustainability objectives with selected Corning EcoChoice™ products. Look for the EcoChoice leaf to identify products with specified environmental attributes such as recycled content, use of renewable energy, process intensification, or source reduction.
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$496.28 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | MCT-500-C-S |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 1250 / Cs |
| Brand | Axygen® |
| Capacity | 5 mL |
| Tube Style | Microcentrifuge |
| Tube Shape | Cylindrical |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 14000 xg |
| Graduations | Yes |
| Graduation Interval | 0.5 mL |
| Color | Clear |
| Cap Style | Snap cap |
| Cap Material | Polypropylene |
| Sterile | Yes |
| Graduation Range | 1 - 5 mL |
| Application | Diagnostics |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.25726135
- Quality Certificate - Lot No.25326038
- Quality Certificate - Lot No.25226042
- Quality Certificate - Lot No.25126038
- Quality Certificate - Lot No.24026034
- Quality Certificate - Lot No.23926033
- Quality Certificate - Lot No.23826049
- Quality Certificate - Lot No.23626131
- Quality Certificate - Lot No.23626130
- Quality Certificate - Lot No.23626129
- Quality Certificate - Lot No.23626120
- Quality Certificate - Lot No.23626119
- Quality Certificate - Lot No.14826004
- Quality Certificate - Lot No.14726004
- Quality Certificate - Lot No.14626005
- Quality Certificate - Lot No.14526044
- Quality Certificate - Lot No.14226011
- Quality Certificate - Lot No.14126041
- Quality Certificate - Lot No.14126009
- Quality Certificate - Lot No.14026037
- Quality Certificate - Lot No.08926065
- Quality Certificate - Lot No.08426060
- Quality Certificate - Lot No.08326071
- Quality Certificate - Lot No.08226108
- Quality Certificate - Lot No.31625029
- Quality Certificate - Lot No.31525024
- Quality Certificate - Lot No.31425055