text.skipToContent text.skipToNavigation

Axygen® MaxyClear SnapLock Microcentrifuge Tubes

E-mail

Axygen MaxyClear microcentrifuge tubes feature exceptional clarity without compromising on strength. Each tube includes a frosted writing surface on the cap and on the side of the tube. Tube volumes 2.0 mL and below features a piercing port in the center of the cap. Additional features are listed below:

  • 0.6 mL, 1.5 mL, 1.7 mL, and 2.0 mL tubes feature a maximum G-force of 16,700 RCF
  • 5.0 mL tubes feature a maximum G-force of 14,000 RCF
  • 0.6 mL, 1.5 mL, and 2.0 mL microcentrifuge tubes are boil proof and autoclavable
  • 1.7 mL tubes are not boil proof and autoclavable, but offer increased chemical resistance, clarity, and strength
  • All microcentrifuge tubes are RNase-/DNase-free and nonpyrogenic
  • Capless tubes and screw cap tubes are also available
  • Available in a variety of colors, pre-sterilized (SAL 10^-6), and with Maxymum Recovery surface


Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
MCT-060-A Axygen® 0.6 mL MaxyClear Snaplock微量离心管,聚丙烯,混色,非灭菌,1000支/包,10包/箱   1000 /包     10000 /箱     Axygen®   N/A per case
MCT-060-B Axygen® 0.6 mL MaxyClear Snaplock微量离心管,聚丙烯,蓝色,非灭菌,1000支/包,10包/箱   1000 /包     10000 /箱     Axygen®   N/A per case
MCT-060-C Axygen® 0.6 mL MaxyClear Snaplock微量离心管,聚丙烯,透明,非灭菌,1000支/包,10包/箱   1000 /包     10000 /箱     Axygen®   N/A per case
MCT-060-C-S Axygen® 0.6 mL MaxyClear Snaplock微量离心管,聚丙烯,透明,无菌,100支/袋,5袋/包,10包/箱   500 /包     5000 /箱     Axygen®   N/A per case
MCT-060-G Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case N/A per case
MCT-060-L-C Axygen® 0.6 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile,500 Tubes/Pack, 10 Packs/Case Fr. 376.75 per case
MCT-060-O Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Orange, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case Fr. 481.60 per case
MCT-060-R Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case Fr. 481.60 per case
MCT-060-SP Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile,1000 Tubes/Pack, 10 Packs/Case Fr. 551.06 per case
MCT-060-V Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Violet, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case Fr. 481.60 per case
MCT-060-X Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber Nonsterile, 1000 Tubes/Pack, 10 Packs/Case Fr. 481.60 per case
MCT-060-Y Axygen® 0.6 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Yellow, Nonsterile, 1000 Tubes/Pack, 10 Packs/Case Fr. 481.60 per case
MCT-150-A Axygen® 1.5 mL MaxyClear Snaplock微量离心管,聚丙烯,混色,非灭菌,500支/包,10包/箱   500 /包     5000 /箱     Axygen®   N/A per case
MCT-150-B Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Blue, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 246.06 per case
MCT-150-C Axygen® 1.5 mL MaxyClear Snaplock微量离心管,聚丙烯,透明,非灭菌,500支/包,10包/箱   500 /包     5000 /箱     Axygen®   N/A per case
MCT-150-C-S Axygen® 1.5 mL Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 50/Bag. 5 Bags/Pack, 10 Packs/Case Fr. 231.15 per case
MCT-150-G Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 246.06 per case
MCT-150-L-C Axygen® 1.5 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case Fr. 197.01 per case
MCT-150-NC Axygen® 1.5 mL MaxyClear Capless Microcentrifuge Tube, Polypropylene, Clear, 500 Tubes/Pack, 10 Packs/Case Fr. 275.29 per case
MCT-150-O Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Orange, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 246.06 per case
MCT-150-R Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 246.06 per case
MCT-150-SP Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 278.72 per case
MCT-150-V Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Violet, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 246.06 per case
MCT-150-X Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 240.01 per case
MCT-150-Y Axygen® 1.5 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Yellow, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 246.06 per case
MCT-175-A Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Assorted, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 280.01 per case
MCT-175-B Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Blue, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 266.74 per case
MCT-175-C Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 244.50 per case
MCT-175-C-S Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case Fr. 236.88 per case
MCT-175-G Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 266.74 per case
MCT-175-L-C Axygen® 1.7 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case Fr. 205.23 per case
MCT-175-O Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Orange, Nonsterile, 500 Tubes/Pack, 10 Packs/Case ¥1,040.17 per case
MCT-175-R Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Red, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 266.74 per case
MCT-175-SP Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 308.12 per case
MCT-175-V Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Violet, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 266.74 per case
MCT-175-X Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 266.74 per case
MCT-175-Y Axygen® 1.7 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Yellow, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 266.74 per case
MCT-200-A Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Assorted, Nonsterile, 500 Tubes/Pack, 10 Packs/Case   500 /包     5000 /箱     Axygen®   N/A per case
MCT-200-B Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Blue, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 266.74 per case
MCT-200-C Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 244.50 per case
MCT-200-C-S Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Clear, Sterile, 250 Tubes/Pack, 10 Packs/Case Fr. 231.15 per case
MCT-200-G Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Green, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 266.74 per case
MCT-200-L-C Axygen® 2.0 mL Maxymum Recovery® Snaplock Microcentrifuge Tube, Polypropylene, Clear, Nonsterile, 250 Tubes/Pack, 10 Packs/Case Fr. 210.09 per case
MCT-200-NC Axygen® 2.0 mL MaxyClear Capless Microcentrifuge Tube, Polypropylene, Clear, 500 Tubes/Pack, 10 Packs/Case Fr. 251.70 per case
MCT-200-O Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Orange, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 266.74 per case
MCT-200-SP Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Spectrum, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 308.12 per case
MCT-200-V Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Violet, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 266.74 per case
MCT-200-X Axygen® 2.0 mL MaxyClear Snaplock Microcentrifuge Tube, Polypropylene, Amber, Nonsterile, 500 Tubes/Pack, 10 Packs/Case Fr. 266.74 per case
MCT-200-Y Axygen® 2.0 mL MaxyClear Snaplock微量离心管,聚丙烯,黄色,非灭菌,500支/包,10包/箱   500 /包     5000 /箱     Axygen®   N/A per case