Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® 5 mL Self Standing Screw Cap Transport Tube with Blue Cap, Clear, Nonsterile, 1000 Tubes and Caps/Case
Product NumberSCT-5ML
- Graduated at 1.0 mL intervals
- Large frosted writing area
- Secure fit between tube and cap to give leak proof seal
- Human DNA free
- RNase-/DNase-free
- Nonpyrogenic
- Material is virgin polypropylene
Currently experiencing high demand for this item. Posted availability date may not be current. Contact Customer Support for up-to-date availability.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$243.89 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | SCT-5ML |
| Qty./Pk | 500 / Pk |
| Qty./Cs | 1000 / Cs |
| Brand | Axygen® |
| Capacity | 5 mL |
| Top Style | Screw cap |
| Graduations | Yes |
| Graduation Interval | 1 mL |
| Color | Clear |
| Cap Style | Screw cap |
| Cap Color | Blue |
| Sterile | No |
| Self Standing | Yes |
| Graduation Range | 1 - 5 mL |
| Application | Diagnostics |
| Product Material | Polypropylene |
Specifications Documents
Compatible Accessories
Axygen® 5/10 mL Blue Screw-Caps, 250 Caps Per Unit, 8 Units/Case
SC-B-510Out of Stock
$226.38 per case
Available Certificates
- Quality Certificate - Lot No.10826001
- Quality Certificate - Lot No.10726003
- Quality Certificate - Lot No.10626003
- Quality Certificate - Lot No.07826094
- Quality Certificate - Lot No.07726126
- Quality Certificate - Lot No.07626095
- Quality Certificate - Lot No.01326005
- Quality Certificate - Lot No.01226032
- Quality Certificate - Lot No.34525004