Costar® 1.7 mL Low Binding Snap Cap Microcentrifuge Tube, Polypropylene, Nonsterile, 250/Case
Product Number3207
These Costar® 1.7 mL low binding microcentrifuge tubes feature a bonded polymer technology that reduces protein and nucleic acid binding, resulting in better sample recovery. They are made of natural (uncolored) polypropylene and are RNase-/DNase-free. -Supplied nonsterile and are autoclavable. -External graduations and frosted writing spot for easy sample identification. -Positive seal design allows for repeated opening and closing. -Flat cap surface for convenient labeling. -Withstands a maximum RCF of 17,000xg
$46.44 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
| Product Number | 3207 |
| Qty./Pk | 250 / Pk |
| Qty./Cs | 250 / Cs |
| Brand | Corning® |
| Capacity | 1.7 mL |
| Tube Style | Microcentrifuge |
| Bottom Style | Conical |
| Top Style | Snap cap |
| Maximum RCF | 17000 xg |
| Graduations | Yes |
| Color | Natural |
| Cap Style | Snap cap |
| Cap Material | Polypropylene |
| Cap Color | Natural |
| Sterile | No |
| Self Standing | No |
| Feature | Disposable |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.00226000
- Quality Certificate - Lot No.36425000
- Quality Certificate - Lot No.32225000
- Quality Certificate - Lot No.31825000
- Quality Certificate - Lot No.29025000
- Quality Certificate - Lot No.28825000
- Quality Certificate - Lot No.25525000
- Quality Certificate - Lot No.25325000
- Quality Certificate - Lot No.19825000
- Quality Certificate - Lot No.19725000
- Quality Certificate - Lot No.16325000
- Quality Certificate - Lot No.16225000
- Quality Certificate - Lot No.14225000
- Quality Certificate - Lot No.14125000
- Quality Certificate - Lot No.13525000
- Quality Certificate - Lot No.12725000
- Quality Certificate - Lot No.11825000
- Quality Certificate - Lot No.10725000
- Quality Certificate - Lot No.10025000
- Quality Certificate - Lot No.08625000
- Quality Certificate - Lot No.08425000
- Quality Certificate - Lot No.07125000
- Quality Certificate - Lot No.06425000
- Quality Certificate - Lot No.05825000
- Quality Certificate - Lot No.05125000
- Quality Certificate - Lot No.04925000
- Quality Certificate - Lot No.04425000
- Quality Certificate - Lot No.03025000
- Quality Certificate - Lot No.02725000
- Quality Certificate - Lot No.01525000