text.skipToContent text.skipToNavigation

Corning® 其他培养基生长添加剂

电子邮件

康宁细胞因子、生长因子和培养基系列可提供多种蛋白,促进相关细胞的增殖或分化。

  • 具有高生物活性的管装高纯度生长因子
  • 多种高纯度天然和重组淋巴因子
  • 为所选培养基配制/添加强化培养添加剂
  • 在成分更明确的减血清或无血清条件下扩增细胞

康宁还可提供多种其他培养基生长添加剂。有些产品仅适合特定细胞类型,如SMC4 (适用于iPSC) 和T细胞培养添加剂 (适用于T细胞),还有些产品可促进多种细胞增殖。对于ITS和康宁Nu-Serum™ 等产品则有助于降低血清用量。


产品

产品编号 产品名称 保质期 规格
354006 Corning® 内皮细胞生长添加剂 (ECGS),15mg,1/包   >= 3 months from date of shipment at 2°C to 8°C (lyophilized) or = 1 month at -20°C (solubilized)   per each
354115 Corning® T细胞培养添加剂,含ConA (IL-2培养添加剂),大鼠,100 mL,1/包   >= 3 months from date of shipment at 2°C to 8°C   per each
354123 Corning® 牛脑垂体提取物 (BPE),15 mg,1/包 per each
354350 Corning® ITS Premix通用型培养添加剂,20 mL,1/包 per each
354351 Corning® ITS Premix通用型培养添加剂,5 mL,1/包 per each
354352 Corning® ITS+ Premix通用型培养添加剂,20 mL,1/包 per each
355006 Corning® MITO+ Serum Extender添加剂,5 mL,1/包 per each
355100 Corning® Nu-Serum™ 生长培养基添加剂,100 mL,1/包 per each
355104 Corning® Nu-Serum™ IV生长培养基添加剂,100 mL,1/包 per each
355500 Corning® Nu-Serum™ 生长培养基添加剂,500 mL,1/包   >= 3 months from date of shipment at -20°C   per each
355504 Corning® Nu-Serum™ IV生长培养基添加剂,500 mL,1/包   >= 3 months from date of shipment at -20°C   per each
356006 Corning® 内皮细胞生长添加剂 (ECGS),100 mg,1/包   >= 3 months from date of shipment at 2°C to 8°C (lyophilized) or = 1 month at -20°C (solubilized)   per each