text.skipToContent text.skipToNavigation

Corning® Other Media Growth Supplements

E-mail

The Corning portfolio of cytokines, growth factors, and media supplementation offers a wide array of proteins that result in proliferation or differentiation of the affected cells.

  • Vialed, highly purified growth factors with high biological activity
  • Broad range of highly purified natural and recombinant lymphokines
  • Enriched culture supplements to be reconstituted/added in the medium of your choice
  • Propagate your cells under more defined serum-reduced or serum-free conditions

Corning offers a broad range of other media growth supplements. Some products are specific to cell type, such as SMC4 (for iPSCs) and T-Cell culture supplement (for T-cells), while other products promote proliferation in a wide variety of cell types. Reducing serum use is made easy with products such as ITS and Corning Nu-Serum™.

Choose your specification

Add to cart View Product

Products

Product Number Product Name 数量/包 数量/箱 品牌 Price Unit Size
354006 Corning® 内皮细胞生长添加剂 (ECGS),15mg,1/包   1 /包     1 /每个     Corning®   N/A per each
354115 Corning® T细胞培养添加剂,含ConA (IL-2培养添加剂),大鼠,100 mL,1/包   1 /包     1 /每个     Corning®   N/A per each
354123 Corning® 牛脑垂体提取物 (BPE),15 mg,1/包   1 /包     1 /每个     Corning®   N/A per each
354350 Corning® ITS Premix Universal Culture Supplement, 20 mL, 1/Pack N/A per each
354351 Corning® ITS Premix Universal Culture Supplement, 5 mL, 1/Pack 166,06 € per each
354352 Corning® ITS+ Premix Universal Culture Supplement, 20 mL, 1/Pack 142,58 € per each
355006 Corning® MITO+ Serum Extender, 5 mL, 1/Pack 200,60 € per each
355100 Corning® Nu-Serum™ Growth Medium Supplement, 100 mL, 1/Pack 85,55 € per each
355104 Corning® Nu-Serum™ IV Growth Medium Supplement, 100 mL, 1/Pack 128,27 € per each
355500 Corning® Nu-Serum™ Growth Medium Supplement, 500 mL, 1/Pack 220,88 € per each
355504 Corning® Nu-Serum™ IV Growth Medium Supplement, 500 mL, 1/Pack 391,89 € per each
356006 Corning® 内皮细胞生长添加剂 (ECGS),100 mg,1/包   1 /包     1 /每个     Corning®   N/A per each