这种半透明聚丙烯量筒带凸起刻度。量筒具有六边形底座,经“量入式”(To Contain) 校准,公差符合ISO 6706标准。暴露于60°C以上的温度时可能会影响准确度。
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
这种半透明聚丙烯量筒带凸起刻度。量筒具有六边形底座,经“量入式”(To Contain) 校准,公差符合ISO 6706标准。暴露于60°C以上的温度时可能会影响准确度。
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 3022P-10 | Corning® Single Metric Scale, 10 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top | 1 / Pk | 12 / Cs | Corning® | per case | |
| 3022P-100 | Corning® Single Metric Scale, 100 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top | 1 / Pk | 12 / Cs | Corning® | per case | |
| 3022P-1L | Corning® Single Metric Scale, 1L Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top | 1 / Pk | 6 / Cs | Corning® | per case | |
| 3022P-25 | Corning® Single Metric Scale, 25 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top | 1 / Pk | 12 / Cs | Corning® | per case | |
| 3022P-250 | Corning® 公制单刻度250 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗 | per case | ||||
| 3022P-2L | Corning® 公制单刻度2L可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗 | per case | ||||
| 3022P-50 | Corning® 公制单刻度50 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗 | per case | ||||
| 3022P-500 | Corning® 公制单刻度500 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗 | per case |