text.skipToContent text.skipToNavigation

Corning® 公制单刻度聚丙烯量筒,顶部带漏斗,量入式

E-mail

这种半透明聚丙烯量筒带凸起刻度。量筒具有六边形底座,经“量入式”(To Contain) 校准,公差符合ISO 6706标准。暴露于60°C以上的温度时可能会影响准确度。


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3022P-10 Corning® Single Metric Scale, 10 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top   1 / Pk     12 / Cs     Corning®   kr1,668.77 per case
3022P-100 Corning® 公制单刻度100 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗 N/A per case
3022P-1L Corning® 公制单刻度1L可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗 N/A per case
3022P-25 Corning® 公制单刻度25 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗 N/A per case
3022P-250 Corning® 公制单刻度250 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗 N/A per case
3022P-2L Corning® 公制单刻度2L可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗 N/A per case
3022P-50 Corning® Single Metric Scale, 50 mL Reusable Plastic Graduated Cylinder, Polypropylene, TC with Funnel Top N/A per case
3022P-500 Corning® 公制单刻度500 mL可重复使用塑料量筒,聚丙烯,量入式,顶部带漏斗 N/A per case