Corning® 500 mL Reusable Plastic Narrow Mouth Wash Bottle, Low Density Polyethylene with GL-25 PP Screw Cap
Product Number1300P-500
These bottles are manufactured from low density polyethylene and are offered with a narrow mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.
$101.87 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 1300P-500 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Capacity | 500 mL |
| Bottle Style | Weighing |
| Neck Style | Short |
| Top Style | Standard Taper Joint |
| Bottle Shape | Cylindrical |
| Thread Finish | 25 |
| Stopper Style | Hollow glass |
| Standard Taper Joint | 55/12 |
| Feature | Reusable |
| Height | 30 mm (approx.) |
| O.D. | 50 mm (approx.) |
| Weight | 68 g (approx.) |
| Sterile | No |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.02726001
- Quality Certificate - Lot No.20124001
- Quality Certificate - Lot No.26323001
- Quality Certificate - Lot No.33522001
- Quality Certificate - Lot No.26522001
- Quality Certificate - Lot No.25022001
- Quality Certificate - Lot No.13821001
- Quality Certificate - Lot No.01421001
- Quality Certificate - Lot No.23519001
- Quality Certificate - Lot No.09918001
- Quality Certificate - Lot No.09717001
- Quality Certificate - Lot No.26412001
- Quality Certificate - Lot No.Generic