text.skipToContent text.skipToNavigation

Stripette™ Serological Pipets

电子邮件

  • Sterile
  • RNase-/DNase-free
  • Human DNA-free
  • Nonpyrogenic
  • Noncytotoxic
  • BSE/TSE-free
  • Exclusive anti-drip tip assures accurate delivery
  • Color-coded magnifier stripes make volume reading and size selection easier
  • Bidirectional graduations provide choice of ascending and descending scales
  • Negative graduations allow additional working volume
  • Three packaging options: Individually wrapped, paper/plastic; Individually wrapped, clear plastic; bulk packed
  • Volumetric accuracy of ±2% at full capacity


产品

产品编号 产品名称 数量/包 数量/箱 品牌 规格
4011 1 mL Stripette™ 血清移液管,聚苯乙烯,独立塑料包装,无菌,100/袋,1000/箱   50 /包     1000 /箱     Corning®   N/A per case
4012 1 mL Stripette™ 血清移液管,聚苯乙烯,独立塑料包装,无菌,100/袋,200/箱   50 /包     200 /箱     Corning®   N/A per case
4020 2 mL Stripette™ Serological Pipets, Polystyrene, Bulk Packed, Sterile, 25/Bag, 1000/Case N/A per case
4021 2 mL Stripette™ 血清移液管,聚苯乙烯,独立塑料包装,无菌,100/袋,1000/箱   50 /包     1000 /箱     Corning®   N/A per case
4050 5 mL Stripette™ Serological Pipets, Polystyrene, Bulk Packed, Sterile, 50/Bag, 500/Case N/A per case
4051 5 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 50/Bag, 200/Case N/A per case
4100 10 mL Stripette™ Serological Pipets, Polystyrene, Bulk Packed, Sterile, 50/Bag, 500/Case N/A per case
4101 10 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 50/Bag, 200/Case N/A per case
4250 25 mL Stripette™ Serological Pipets, Polystyrene, Bulk Packed, Sterile, 25/Bag, 200/Case N/A per case
4251 25 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 50/Bag, 200/Case N/A per case
4484 100 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 10/Bag, 100/Case N/A per case
4485 1 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 1000/Case N/A per case
4486 2 mL Stripette™ 血清移液管,聚苯乙烯,独立纸塑包装,无菌,50/袋,1000/箱   50 /包     1000 /箱     Corning®   N/A per case
4487 5 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 200/Case N/A per case
4488 10 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 50/Bag, 200/Case N/A per case
4489 25 mL Stripette™ 血清移液管,聚苯乙烯,独立纸塑包装,无菌,25/袋,200/箱   25 /包     200 /箱     Corning®   N/A per case
4490 50 mL Stripette™ 血清移液管,聚苯乙烯,独立纸塑包装,无菌,25/袋,100/箱   25 /包     100 /箱     Corning®   N/A per case
4491 100 mL Stripette™ Serological Pipets, Polystyrene, Individually Paper/Plastic Wrapped, Sterile, 10/Bag, 100/Case N/A per case
4492 10 mL Wide Tip Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 50/Bag, 200/Case N/A per case
4500 50 mL Stripette™ Serological Pipets, Polystyrene, Bulk Packed, Sterile, 25/Bag, 100/Case N/A per case
4501 50 mL Stripette™ Serological Pipets, Polystyrene, Individually Plastic Wrapped, Sterile, 25/Bag, 100/Case N/A per case