- Polypropylene (PP) resistant bags
- Thermal resistance 134°C
- Transparent
| 产品编号 | 产品名称 | 可高压灭菌 | 数量/包 | 数量/箱 | 规格 | ||
|---|---|---|---|---|---|---|---|
| SA03-01 | Corning® Gosselin™ Autoclavable Bag, 3 L, PP, 40 µm, 500/Case | 是 | 500 /包 | 500 /箱 | N/A | per case | |
| SA03-10 | Corning® Gosselin™ Autoclavable Bag, 3 L, Black Biohazard Logo, PP, 40 µm, 500/Case | 是 | 1 /包 | 500 /箱 | N/A | per case | |
| SA09-01 | Corning® Gosselin™ Autoclavable Bag, 9 L, PP, 40 µm, 500/Case | 是 | 500 /包 | 500 /箱 | N/A | per case | |
| SA09-10 | Corning® Gosselin™ Autoclavable Bag, 9 L, Black Biohazard Logo, PP, 40 µm, 500/Case | 是 | 1 /包 | 500 /箱 | N/A | per case | |
| SA14-01 | Corning® Gosselin™ Autoclavable Bag, 14 L, PP, 40 µm, 500/Case | 是 | 500 /包 | 500 /箱 | N/A | per case | |
| SA14-10 | Corning® Gosselin™ Autoclavable Bag, 14 L, Black Biohazard Logo, PP, 40 µm, 500/Case | 是 | 1 /包 | 500 /箱 | N/A | per case | |
| SA21-01 | Corning® Gosselin™ Autoclavable Bag, 21 L, PP, 40 µm, 500/Case | 是 | 500 /包 | 500 /箱 | N/A | per case | |
| SA21-10 | Corning® Gosselin™ Autoclavable Bag, 21 L, Black Biohazard Logo, PP, 40 µm, 500/Case | 是 | 1 /包 | 500 /箱 | N/A | per case | |
| SA33-01 | Corning® Gosselin™ Autoclavable Bag, 33 L, PP, 40 µm, 500/Case | 是 | 500 /包 | 500 /箱 | N/A | per case | |
| SA33-10 | Corning® Gosselin™ Autoclavable Bag, 33 L, Black Biohazard Logo, PP, 40 µm, 500/Case | 是 | 1 /包 | 500 /箱 | N/A | per case |