Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
431430 | Corning® 150 mL Square Polycarbonate Storage Bottles with 45 mm Caps, Individually Wrapped | 12 / Pk | 24 / Cs | Corning® | $106.35 | per case | |
431431 | Corning® 250 mL Square Polycarbonate Storage Bottles with 45 mm Caps | 12 / Pk | 24 / Cs | Corning® | $110.66 | per case | |
431432 | Corning® 500 mL Square Polycarbonate Storage Bottles with 45 mm Caps | 12 / Pk | 24 / Cs | Corning® | $155.66 | per case | |
431433 | Corning® 1L Square Polycarbonate Storage Bottles with 45 mm Caps | 12 / Pk | 24 / Cs | Corning® | $218.78 | per case | |
431434 | Corning® 250mL Square Polycarbonate Storage Bottles with 45mm Caps, Non-assembled, Bulk, Non-sterile, 24/Case | 24 / Cs | Corning® | $53.71 | per case | ||
431436 | Corning® 1000mL Square Polycarbonate Storage Bottles with 45mm Caps, Non-assembled, Bulk, Non-sterile, 24/Case | 24 / Cs | Corning® | $140.76 | per case |