These caps are fabricated of a resin specially formulated to resist the effects of temperature and steam in autoclaving. Caps have a glued-in, white rubber liner.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These caps are fabricated of a resin specially formulated to resist the effects of temperature and steam in autoclaving. Caps have a glued-in, white rubber liner.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 9999-132 | Corning® Reusable Phenolic GPI 13-415 Threaded Screw Cap with Rubber Liner | 36 / Pk | 288 / Cs | Corning® | N/A | per case | |
| 9999-152 | Corning® Reusable Phenolic GPI 15-415 Threaded Screw Cap with Rubber Liner | 288 / Pk | 288 / Cs | Corning® | N/A | per case | |
| 9999-182 | Corning® Reusable Phenolic GPI 18-415 Threaded Screw Cap with Rubber Liner | 32 / Pk | 192 / Cs | Corning® | N/A | per case | |
| 9999-24 | Corning® Reusable Phenolic GPI 24-400 Threaded Screw Cap with Rubber Liner | 12 / Pk | 12 / Cs | Corning® | N/A | per case | |
| 9999-28 | Corning® Reusable Phenolic GPI 28-400 Threaded Screw Cap with Rubber Liner | 144 / Pk | 144 / Cs | Corning® | $488.34 | per case | |
| 9999-281 | Corning® Reusable Phenolic GPI 28-410 Threaded Screw Cap with Rubber Liner | 12 / Pk | 12 / Cs | Corning® | N/A | per case | |
| 9999-38 | Corning® Reusable Phenolic GPI 38-400 Threaded Screw Cap with Rubber Liner | 36 / Pk | 144 / Cs | Corning® | N/A | per case | |
| 9999-40 | Corning® Reusable Phenolic GPI 40-400 Threaded Screw Cap with Rubber Liners | 72 / Pk | 72 / Cs | Corning® | $215.37 | per case |