- Durable construction for stable dish manipulation
- Crystal-grade, virgin polystyrene for optical clarity
- Sterile
- Dimensions listed (diameter x height)
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
---|---|---|---|---|---|---|---|
351006 | Falcon® 50mmx9mm微生物用ペトリディッシュ(締めフタ付き)、未処理ポリスチレン、20枚/包、500枚/ケース、滅菌済み | 20 / Pk | 500 / Cs | Falcon® | N/A | per case | |
351007 | Falcon® 60 mm x 15 mm Not TC-treated Treated Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case | 20 / Pk | 500 / Cs | Falcon® | N/A | per case | |
351008 | Falcon® 35 mm易握型细菌培养皿,未经TC处理,20/包,500/箱,无菌 | N/A | per case | ||||
351029 | Falcon® 100 mm x 15 mm Not TC-treated Bacteriological Petri Dish, Sterile, 20/Pack, 500/Case | 20 / Pk | 500 / Cs | Falcon® | N/A | per case | |
351058 | Falcon® 150mm x 15mm微生物用ペトリディッシュ、未処理ポリスチレン、10枚/包、 100枚/ケース、滅菌済み | ¥16,900 | per case |