Rimless for greater convenience in plugging and rack storage. Walls and bottoms are of uniform thickness. Ends are fire-polished.
Cat. No 9820-12 is a Kahn tubes.
Cat. No. 9820-13 is a Wasserman tube.
Rimless for greater convenience in plugging and rack storage. Walls and bottoms are of uniform thickness. Ends are fire-polished.
Cat. No 9820-12 is a Kahn tubes.
Cat. No. 9820-13 is a Wasserman tube.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Unit Size | |
|---|---|---|---|---|---|---|
| 9820-10 | PYREX® 3 mL Rimless Culture Tubes, 10x75 mm | 72 / Pk | 720 / Cs | PYREX® | per case | |
| 9820-12 | PYREX® 5 mL Rimless Kahn Culture Tubes, 12x75 mm | 72 / Pk | 720 / Cs | PYREX® | per case | |
| 9820-13 | PYREX® 9 mL Rimless Wasserman Culture Tubes, 13x100 mm | 72 / Pk | 720 / Cs | PYREX® | per case | |
| 9820-16 | PYREX® 11 mL Rimless Culture Tubes, 16x100 mm | 72 / Pk | 576 / Cs | PYREX® | per case | |
| 9820-16X | PYREX® 15 mL Rimless Culture Tubes, 16x125 mm | 72 / Pk | 576 / Cs | PYREX® | per case | |
| 9820-16XX | PYREX® 20 mL Rimless Culture Tubes, 16x150 mm | 72 / Pk | 576 / Cs | PYREX® | per case | |
| 9820-18 | PYREX® 27 mL Rimless Culture Tubes, 18x150 mm | 72 / Pk | 576 / Cs | PYREX® | per case | |
| 9820-20 | PYREX® 34 mL Rimless Culture Tubes, 20x150 mm | 72 / Pk | 576 / Cs | PYREX® | per case | |
| 9820-22 | PYREX® 50 mL Rimless Culture Tubes, 22x175 mm | 72 / Pk | 432 / Cs | PYREX® | per case | |
| 9820-25 | PYREX® 55 mL Rimless Culture Tubes, 25x150 mm | 72 / Pk | 288 / Cs | PYREX® | per case | |
| 9820-25X | PYREX® 70 mL Rimless Culture Tubes, 25x200 mm | 48 / Pk | 192 / Cs | PYREX® | per case | |
| 9820-6 | PYREX® 0.5 mL Rimless Culture Tubes, 6x50 mm | 72 / Pk | 720 / Cs | PYREX® | per case |