Corning® 250 mL Reusable Plastic Wide Mouth Wash Bottle, Low Density Polyethylene with GL-45 PP Screw Cap
产品编号1300P-250W
These bottles are manufactured from low density polyethylene and are offered with a wide mouth. The cap and dispensing tube are manufactured from PP to optimize backflow of the solution. The design allows minimal turbulence of the liquid in the bottle.
已添加至购物车
详情
| 产品编号 | 1300P-250W |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 12 / Cs |
| Brand | Corning® |
| Capacity | 250 mL |
| Bottle Style | Weighing |
| Neck Style | Short |
| Top Style | Standard Taper Joint |
| Bottle Shape | Cylindrical |
| Thread Finish | 45 |
| Stopper Style | Hollow glass |
| Standard Taper Joint | 45/12 |
| Feature | Reusable |
| Height | 100 mm (approx.) |
| O.D. | 40 mm (approx.) |
| Weight | 83 g (approx.) |
| Sterile | No |
产品规格文件