Cylinders are calibrated “To Deliver” in accordance with ASTM E-1272 and ASTM E-542. The double scale, numbered up and down, is in durable white enamel. Supplied with shock absorbing polyethylene bumper guards.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Cylinders are calibrated “To Deliver” in accordance with ASTM E-1272 and ASTM E-542. The double scale, numbered up and down, is in durable white enamel. Supplied with shock absorbing polyethylene bumper guards.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 3023-100 | PYREX® Double Metric Scale, 100 mL Class A Graduated Cylinder, TD | 1 / Pk | 12 / Cs | PYREX® | N/A | per case | |
| 3023-1L | PYREX® Double Metric Scale, 1L Class A Graduated Cylinder, TD | 1 / Pk | 1 / Cs | PYREX® | N/A | per case | |
| 3023-25 | PYREX® Double Metric Scale, 25 mL Class A Graduated Cylinder, TD | 1 / Pk | 18 / Cs | PYREX® | $583.76 | per case | |
| 3023-250 | PYREX® Double Metric Scale, 250 mL Class A Graduated Cylinder, TD | 1 / Pk | 12 / Cs | PYREX® | $666.80 | per case | |
| 3023-2L | PYREX® Double Metric Scale, 2L Class A Graduated Cylinder, TD | 1 / Pk | 1 / Cs | PYREX® | $195.54 | per case | |
| 3023-50 | PYREX® Double Metric Scale, 50 mL Class A Graduated Cylinder, TD | 1 / Pk | 18 / Cs | PYREX® | $606.12 | per case | |
| 3023-500 | PYREX® Double Metric Scale, 500 mL Class A Graduated Cylinder, TD | 1 / Pk | 8 / Cs | PYREX® | $621.73 | per case | |
| 3026-100 | PYREX® Double Metric Scale, 100 mL Class A Graduated Cylinder, TD | 1 / Pk | 12 / Cs | PYREX® | $454.59 | per case | |
| 3026-1L | PYREX® Double Metric Scale, 1L Class A Graduated Cylinder, TD | 1 / Pk | 1 / Cs | PYREX® | $110.01 | per case | |
| 3026-25 | PYREX® Double Metric Scale, 25 mL Class A Graduated Cylinder, TD | 1 / Pk | 18 / Cs | PYREX® | $556.56 | per case | |
| 3026-250 | PYREX® Double Metric Scale, 250 mL Class A Graduated Cylinder, TD | 1 / Pk | 12 / Cs | PYREX® | $628.15 | per case | |
| 3026-2L | PYREX® Double Metric Scale, 2L Class A Graduated Cylinder, TD | 1 / Pk | 1 / Cs | PYREX® | $178.45 | per case | |
| 3026-50 | PYREX® Double Metric Scale, 50 mL Class A Graduated Cylinder, TD | 1 / Pk | 18 / Cs | PYREX® | $571.52 | per case | |
| 3026-500 | PYREX® Double Metric Scale, 500 mL Class A Graduated Cylinder, TD | 1 / Pk | 8 / Cs | PYREX® | $585.99 | per case |