These Class A graduated cylinders are calibrated “To Deliver” and have blue enamel graduations. The cylinder capacity is in accordance with ASTM E-1272. The 10 mL size has a funnel top for easier filling.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These Class A graduated cylinders are calibrated “To Deliver” and have blue enamel graduations. The cylinder capacity is in accordance with ASTM E-1272. The 10 mL size has a funnel top for easier filling.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 70024-10 | PYREX® VISTA™ Single Metric Scale, 10 mL Class A Graduated Cylinder, TD, with Funnel Top | 1 / Pk | 24 / Cs | PYREX® | N/A | per case | |
| 70024-100 | PYREX® VISTA™ Single Metric Scale, 100 mL Class A Graduated Cylinder, TD | 1 / Pk | 12 / Cs | PYREX® | N/A | per case | |
| 70024-25 | PYREX® VISTA™ Single Metric Scale, 25 mL Class A Graduated Cylinder, TD | 1 / Pk | 18 / Cs | PYREX® | N/A | per case | |
| 70024-250 | PYREX® VISTA™ Single Metric Scale, 250 mL Class A Graduated Cylinder, TD | 1 / Pk | 12 / Cs | PYREX® | N/A | per case | |
| 70024-50 | PYREX® VISTA™ Single Metric Scale, 50 mL Class A Graduated Cylinder, TD | 1 / Pk | 18 / Cs | PYREX® | N/A | per case | |
| 70024-500 | PYREX® VISTA™ Single Metric Scale, 500 mL Class A Graduated Cylinder, TD | 1 / Pk | 8 / Cs | PYREX® | $522.45 | per case |