text.skipToContent text.skipToNavigation

PYREXPLUS® Protective Coating Aspirator Bottles with Bottom Sidearm

E-mail

Bottle has a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Bottle features a tubular sidearm outlet for attachment of flexible tubing. The tubulation is not coated to allow easy connection of standard size tubing.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
61220-1L PYREXPLUS® Coated 1L Aspirator Bottle with Bottom Sidearm   1 / Pk     4 / Cs     PYREX®   per case
61220-2L PYREXPLUS® Coated 2L Aspirator Bottle with Bottom Sidearm   1 / Pk     4 / Cs     PYREX®   per case
61220-3X PYREXPLUS® Coated 13.25L Aspirator Bottle with Bottom Sidearm   1 / Pk     1 / Cs     PYREX®   per case
61220-4L PYREXPLUS® Coated 4L Aspirator Bottle with Bottom Sidearm   1 / Pk     1 / Cs     PYREX®   per case
61220-500 PYREXPLUS® Coated 500 mL Aspirator Bottle with Bottom Sidearm   6 / Pk     6 / Cs     PYREX®   per case