text.skipToContent text.skipToNavigation

PYREXPLUS® Protective Coating Aspirator Bottles with Bottom Sidearm

E-mail

Bottle has a protective PVC coating for longer product life and safety. Protective coating helps prevent glass from shattering and reduces spills. Autoclavable (121°C) and resistant to thermal shock. Bottle features a tubular sidearm outlet for attachment of flexible tubing. The tubulation is not coated to allow easy connection of standard size tubing.

Choose your specification

View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Unit Size
61220-2L PYREXPLUS® Coated 2L Aspirator Bottle with Bottom Sidearm   1 / Pk     4 / Cs     PYREX®   per case