text.skipToContent text.skipToNavigation

Corning® FiltrEX 96-well Filter Plates

E-mail

Corning FiltrEX filter microplates meet standard ANSI/SBS footprint dimensions for microplates. The rigid side walls make the microplate ideal for automation and the wide skirt accepts bar codes. Individual filter disks are encapsulated in the microplate by a unique process that ensures 100% integrity of each well. The design of the nozzle prevents sample cross-contamination and wicking. Glass fiber filter microplates can be used for a variety of applications, such as plasmid isolation, DNA purification, PCR clean-up, or receptor/ligand binding assays. They are a cost-saving alternative to DNA prep kits. Use the low-binding hydrophilic PVDF membrane for lysate clarification, protein kinase assays, or bead- or resin-based separation assays. For additional application information, visit our Technical Resources section at www.corning.com/lifesciences.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3504 Corning® FiltrEX™ 96-well White Filter Plates with 0.2 µm PVDF Membrane, Nonsterile   10 / Pk     50 / Cs     Corning®   N/A per case
3505 Corning® FiltrEX™ 96-well White Filter Plates with 0.2 µm PVDF Membrane, Sterile   10 / Pk     50 / Cs     Corning®   N/A per case
3508 Corning® FiltrEX™ 96-well Clear Filter Plates with 0.2 µm PVDF Membrane, Nonsterile   10 / Pk     50 / Cs     Corning®   N/A per case
3510 Corning® FiltrEX™ 96-well White Filter Plates with 0.25 mm Thick Glass Fiber Filter, Nonsterile   10 / Pk     50 / Cs     Corning®   N/A per case
3511 Corning® FiltrEX™ 96-well White Filter Plates with 0.66 mm Thick Glass Fiber Filter, Nonsterile   10 / Pk     50 / Cs     Corning®   N/A per case