Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

Costar® 6孔透明未处理多孔板,大包装,无菌
Product Number3736

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

- 平底
- 带凝结环的单向板盖,有助于减少污染
- 独立的字母数字编码便于区分孔
- 统一尺寸,便于堆放
- 经过γ-辐照灭菌
- 无热原

生产该产品的一个或多个工厂,通过购买未捆绑的能源属性证书(EACs),100%覆盖可再生能源。
Added to Your Shopping Cart
Details
Product Number | 3736 |
数量/包 | 5 /包 |
数量/箱 | 100 /箱 |
品牌 | Corning® |
平板规格 | 6孔 |
平板特性 | 标准 |
平板颜色 | 透明 |
孔容积 | 16.8 mL |
细胞生长面积 | 9.5 cm² (近似值) |
建议中等孔容积 | 1.9 - 2.9 mL |
Sterile | Yes |
Lids Included | Yes |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.12525059
- Quality Certificate - Lot No.11425002
- Quality Certificate - Lot No.03725016
- Quality Certificate - Lot No.32024030
- Quality Certificate - Lot No.29624002
- Quality Certificate - Lot No.26024041
- Quality Certificate - Lot No.24824030
- Quality Certificate - Lot No.23424042
- Quality Certificate - Lot No.10824047
- Quality Certificate - Lot No.08324006
- Quality Certificate - Lot No.05824020
- Quality Certificate - Lot No.03524020
- Quality Certificate - Lot No.01724010
- Quality Certificate - Lot No.01224005
- Quality Certificate - Lot No.36423013
- Quality Certificate - Lot No.34923020
- Quality Certificate - Lot No.33523026
- Quality Certificate - Lot No.31623020
- Quality Certificate - Lot No.29723012
- Quality Certificate - Lot No.24123003
- Quality Certificate - Lot No.23123007
- Quality Certificate - Lot No.19023012
- Quality Certificate - Lot No.17623004
- Quality Certificate - Lot No.15023036
- Quality Certificate - Lot No.04723020
- Quality Certificate - Lot No.00523003
- Quality Certificate - Lot No.34122012
- Quality Certificate - Lot No.30722059
- Quality Certificate - Lot No.27322018
- Quality Certificate - Lot No.22922020